e-catalogue 2024

Description

  • 2 Gang Permanent Connection
  • 15A 240V a.c.
  • Mounting Centres 84mm
  • Colour: White
  • Cut-out size: 100 x 58 mm
  • Plate dimensions: 127 x 82mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001370079 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001370086 163mmW x 174mmH x 124mmD
Outer Carton 120 9321001370093

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.