EM803PIRWE
Description
Enables automatic switching of a load when a motion is detected within a 5m radius. Time-delay feature to switch off the load automatically within a user-defined time. Sensitivity is configurable from 1 to 2,000 Lux. Ideal for hallways, staircases or laundries.
- Automatic switching via PIR detection
- Compact size
- 5m radius detection
- 40° field of view
- Time-delay adjustable, from 5 seconds to 30 minutes
- Configurable light sensitivity from 1 to 2,000 LUX
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001400288 | |
Inner Carton | 10 | 9321001402725 | 126.0mmW x 83.0mmH x 162.0mmD |
Outer Carton | 120 | 9321001405160 |
Documentation
Brochures | |
Instruction Sheets | |
Declaration of Conformity |