e-catalogue 2024

EV400PB2WE

HPM VIVO 350VA 2 Wire Push Button Cover Plate White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001465737
Item Dimensions 119.0mmW x 85.0mmH x 40.0mmD

Description

The HPM VIVO 2 Wire Push Button Wall Plate is a great choice for those looking for a technology-friendly light switch. With soft touch electronic push button and on-board programming, this cover plate allows you to choose if LED indicator is red or blue, as well as whether or not the LED is off or dimmed when lighting is not activated. Installation is simple and straightforward. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.

  • Soft touch electronic switch
  • 2 wire
  • On-board programming allows LED indicator to be red or blue
  • On-board programming allows you to choose if LED is off or dimmed when lighting is not activated
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465737 133.0mmW x 264.0mmH x 40.0mmD 85.2
Inner Carton 5 9321001466987 174.0mmW x 124.0mmH x 163.0mmD 0.53
Outer Carton 60 9321001468226 272.0mmW x 515.0mmH x 387.0mmD 7.51

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.