e-catalogue 2024

686208/LI

G2 LED Exit Sign complete with running man decals - silver finish with lithium battery

Saleable Location AUS/NZL
Base Unit Barcode 9321001458364

Description

A 24m viewing distance exit sign with slide connect bracket, robust design with Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 3W
  • Inrush Current: 20.5A
  • Light Source Life (LSL): 50,000 hours
  • Battery: Li-ion 6.4V 570mAh with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: ABS body and Polycarbonate diffuser
  • Mounting: Surface mounted for wall or ceiling
  • Photometric classification: C0 - D3.2 | C90 - B3.2
  • Compliance: AS/NZS 2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Outer Carton 5 9321001458463

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.