DLI9004BL
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption.
- Integrated dimmable driver compatible with trailing edge dimmers
- Lumen output: 820lm
- Efficacy: 117lm / W
- 7W Power consumption
- IP44 weatherproof
- Low ceiling depth
- Lifespan 35,000 hours
- Fitted with 1m flex and plug
- Suitable for slab canisters
- Insulation contact - Fire Resistant to 90°
- Colour Temp: 4,000K
- 3 year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001481331 | 118.0mmW x 90.0mmH x 118.0mmD | 265.0 | |
Outer Carton | 24 | 9321001481348 | 250.0mmW x 300.0mmH x 495.0mmD | 8.5 | |
Pallet | 960 |
Documentation
Data Sheets & Others | |
Instruction Sheets |