e-catalogue 2024

EVSLIGHTWE

HPM VIVO LED Skirting Light White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001466413
Item Dimensions 119.0mmW x 85.0mmH x 10.0mmD

Description

The VIVO LED Skirting Light adds lighting to areas providing a clear pathway. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.

  • Permanent skirting light
  • Ideal for corridors and staircases
  • Choose between 2 levels of brightness: 0.2W or 1W
  • Mounting centres: 84mm
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001466413 133.0mmW x 264.0mmH x 45.0mmD 99.0
Inner Carton 5 9321001467663 174.0mmW x 124.0mmH x 163.0mmD 0.594
Outer Carton 60 9321001468882 272.0mmW x 515.0mmH x 387.0mmD 8.34

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.