e-catalogue 2024

684681/LI

Weatherproof 32m LED Exit sign - single sided running man left with lithium battery - Axiom

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001459231
Item Dimensions 562.0mmW x 281.0mmH x 130.0mmD

Description

A 32m viewing distance IP65 exit sign with Lithium-Ion (LIION) battery technology. Designed for wall installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 5.4W
  • Inrush Current: 5A
  • LED Service Life (LSL): 50,000 hours
  • Battery: Li-ion 6.4V 1.5Ah with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP65, IK rating: IK08
  • Construction: Polycarbonate
  • Mounting: Wall
  • Photometric classification: C0 - E2.5 | C90 - E2
  • Compliance: AS/NZS 2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001459231

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.