e-catalogue 2024

DLI7003BL

HPM DLI 5W 505lm LED Warm White Dimmable Downlight with Integrated Driver 70mm Black

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001481270

Description

The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 5W the DLI delivers maximum brightness with limited power consumption.

  • Integrated dimmable driver compatible with trailing edge dimmers
  • Lumen output: 505lm
  • Efficacy: 101lm / W
  • 5W Power consumption
  • IP44 weatherproof
  • Low ceiling depth
  • Lifespan 35,000 hours
  • Fitted with 1m flex and plug
  • Suitable for slab canisters
  • Insulation contact - Fire Resistant to 90°
  • Colour Temp: 3,000K
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 220.0
Outer Carton 48 9321001481287 420mmW x 320mmH x 345mmD 13.5

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.