EV770/40DPWE
Description
The HPM VIVO 40Amp Heavy Duty Vertical Rocker Switch Plate is a sleek and functional switch plate that is most commonly used for controlling lighting in your home, great for high use areas such as the kitchen or entry way. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste. With its simple installation and easy-to-use design, this switch plate is perfect for anyone looking for an attractive and functional way to control their lighting.
- Nominal voltage: 240V a.c.
- Rated current: 40A
- Common coverplate within the whole VIVO range
- Sleek and square
- Easy and fast installation
- Oval fixing points making it easier to adjust when installing
- 4 corner fixing options
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001465652 | 133.0mmW x 264.0mmH x 30.0mmD | 111.5 | |
Inner Carton | 5 | 9321001466901 | 174.0mmW x 124.0mmH x 163.0mmD | 0.66 | |
Outer Carton | 60 | 9321001468141 | 272.0mmW x 515.0mmH x 387.0mmD | 9.09 |
Documentation
Brochures | |
Declaration of Conformity |