e-catalogue 2024

EVM400A2GR

HPM VIVO 350VA 2 Wire Push Button Dimmer Mechanism Dark Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001469155
Item Dimensions 21.0mmW x 21.0mmH x 40.0mmD

Description

The HPM VIVO™ 2 Wire Push Button Switch Mechanism is a replacement mechanism that allows you to customise the functions of your switch plate to suit your requirements. It is ideal for those looking for a technology-friendly light switch. With soft touch electronic push button and on-board programming, this mechanism allows you to choose if LED indicator is red or blue, as well as whether or not the LED is off or dimmed when lighting is not activated. Installation is simple and straightforward.

  • Soft touch electronic switch
  • 2 wire
  • On-board programming allows LED indicator to be red or blue
  • On- board programming allows you to choose if LED is off or dimmed when lighting is not activated
  • Compatible with HPM VIVO Blank plates or as a replacement mechanism for grid plates (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001469155 101.0mmW x 188.0mmH x 10.0mmD 45.0
Inner Carton 6 9321001469216 200.0mmW x 130.0mmH x 77.0mmD 0.37
Outer Carton 72 9321001469278 250.0mmW x 330.0mmH x 240.0mmD 5.64

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.