EV770/4FLHHWE
Description
The HPM VIVO 10Amp Instant Heat Controller Switch is perfect for use in bathroom or restroom areas. It features easy identification with FAN / LIGHT / HEAT / HEAT engraving, and reliable mechanisms that are made to last. Installation is easy and fast, making it a great choice for any renovation project.
- 4 Gang: Fan/Light/Heat/Heat engraving
- Nominal voltage: 240V a.c.
- Rated current: 10A
- Common coverplate within the whole VIVO range
- Oval fixing points making it easier to adjust when installing
- 4 corner fixing options
- Sleek and square
- Easy and fast installation
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001465645 | 133.0mmW x 264.0mmH x 30.0mmD | 122.9 | |
Inner Carton | 5 | 9321001466895 | 174.0mmW x 124.0mmH x 163.0mmD | 0.71 | |
Outer Carton | 60 | 9321001468134 | 272.0mmW x 515.0mmH x 387.0mmD | 9.77 |
Documentation
Brochures | |
Declaration of Conformity |