LBD0112PS
Description
Modern, elegant and simple, this outdoor LED light makes a statement. Made from die-cast aluminium with an exquisite metallic finish, Glama is the perfect lighting solution to add a contempory look and feel to any outdoor space. The independent adjustable light allows for light play across multiple levels, working as a handy guide for the path or highlighting a hidden nook from afar. Glama is also made to last. With an IP55 weatherproof rating and 5 year warranty, this symmetrical beauty will stand tall wit
- Cool white light
- CRI 80+
- 10 Watts
- 700 lumens
- IP55 weatheproof
- Clear glass difuser
- Die cast aluminum body
- Adjustable twin head
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001465096 | 70.0mmW x 610.0mmH x 160.0mmD |
Outer Carton | 6 | 9321001465102 | |
Pallet | 192 |
Documentation
Instruction Sheets |