e-catalogue 2024

EVM770IMWE

HPM VIVO 10A Intermediate 2 Way Rocker Switch Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 21.0mmW x 21.0mmH x 40.0mmD

Description

The HPM VIVO™ Intermediate Switch Mechanism is to be used in conjunction with Vivo 10A switch mechanisms. It allows multi-way switching into your home.

  • For 3 way switching and over
  • Compatible with HPM VIVO Blank plates or as a replacement mechanism for grid plates (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001465973
Inner Carton 10 9321001467229
Outer Carton 120 9321001468462

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.