e-catalogue 2024

EV770/40DPGR

HPM VIVO 40A Heavy Duty Vertical Rocker Switch Dark Grey 1 Gang

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001465669
Item Dimensions 85.0mmW x 119.0mmH x 10.0mmD

Description

The HPM VIVO 40Amp Heavy Duty Vertical Rocker Switch Plate is a sleek and functional switch plate that is most commonly used for controlling lighting in your home, great for high use areas such as the kitchen or entry way. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste. With its simple installation and easy-to-use design, this switch plate is perfect for anyone looking for an attractive and functional way to control their lighting.

  • Nominal voltage: 240V a.c.
  • Rated current: 40A
  • Common coverplate within the whole VIVO range
  • Sleek and square
  • Easy and fast installation
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465669 133.0mmW x 264.0mmH x 30.0mmD 111.5
Inner Carton 5 9321001466918 174.0mmW x 124.0mmH x 163.0mmD 0.66
Outer Carton 60 9321001468158 272.0mmW x 515.0mmH x 387.0mmD 9.09

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.