EVMFFOXWE
Description
The HPM VIVO™ Foxtel mechanism is a replacement mechanism that allows you to customise the functions of your switch plate to suit your requirements. Keep it simple with a white coverplate or add a designer's edge with the coloured plates to transform your wall from boring to breathtaking.
- Foxtel approved F30583
- 75 Ohms
- 3 GHz
- Colour: White
- Interchangeable for interior updates
- Compatible with HPM VIVO Blank plates or as a replacement mechanism for grid plates (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001466086 | 101.0mmW x 188.0mmH x 10.0mmD | 20.0 | |
Inner Carton | 10 | 9321001467335 | 200.0mmW x 130.0mmH x 77.0mmD | 0.3 | |
Outer Carton | 120 | 9321001468554 | 250.0mmW x 330.0mmH x 240.0mmD | 4.8 |
Documentation
Brochures |