e-catalogue 2024

LWL083KPS

HPM ROTAYA 10W 600lm LED Warm White Exterior Adjustable Light

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001464952

Description

For a unique, eye-catching design, step out of the box with ROTAYA. The LED globe is designed with smooth, circular curves, while the base is straight, sharp and angular. ROTAYA dares to be different by merging such contrasting shapes, resulting in a superb look that draws in the eye. This ultra-modern looking light is also ultra-flexible, with a beam angle of 110 degrees. Durable, long-lasting and striking in design, ROTAYA will be a stand-out from the rest!

  • 600 lumens
  • 9 Watt
  • Adjustable Head 180°
  • IP65 Weatherproof
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001464952 110mmW x 260mmH x 35mmD
Outer Carton 12 9321001464969
Pallet 960

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.