EVM770GR
Description
The HPM VIVO 10Amp Rocker Switch Mechanism is a high-quality product made to last. It features a soft switching action for a smooth, easy feel, and superior make or break contact for reliable performance. Installation is quick and easy, making it perfect for any project.
- Fluoro rated up to 10AX
- Excellent switching action - superior make or break contact
- Easy and fast installation
- Can be fitted with an LED ring kit EVM770LEDGR and EVM770LEDWE
- Compatible with HPM VIVO Blank plate or as a replacement mechanism for grid plates (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001465966 | 101.0mmW x 188.0mmH x 10.0mmD | 20.0 | |
Inner Carton | 10 | 9321001467212 | 200.0mmW x 130.0mmH x 77.0mmD | 0.3 | |
Outer Carton | 120 | 9321001468455 | 250.0mmW x 330.0mmH x 240.0mmD | 4.8 |
Documentation
Brochures | |
Declaration of Conformity |