EVV777WE
Description
The HPM VIVO vertical double powerpoint is a great way to add some style and convenience to your home. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste. The internal safety shutters provide an extra layer of safety, and the captive terminal screws make installation a breeze.
- Commo coverplate within the whole VIVO range
- Sleek and square
- Easy and fast installation
- 10A 240V
- Oval fixing points making it easier to adjust when installing
- 4 corner fixing options
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001465263 | 100.0mmW x 210.0mmH x 25.0mmD | 125.0 | |
Inner Carton | 10 | 9321001466529 | 174.0mmW x 124.0mmH x 163.0mmD | 1.35 | |
Outer Carton | 120 | 9321001467779 | 272.0mmW x 515.0mmH x 387.0mmD | 17.399999 |
Documentation
Brochures | |
Declaration of Conformity |