EV770/3GMWE
Description
THE HPM VIVO™ 10A Vertical Rocker Switch Grid & Mechanism gives you the flexibility of customising the installation with the bold, striking and refreshing colours of the VIVO™ range. With its simple installation and easy-to-use design, this switch plate is perfect for anyone looking for an attractive and functional way to control their lighting or appliances.
- 3 Gang
- 10AX 2 way single Pole Double Throw
- Sleek & Square design
- Coverplate sold separately
- Customise the switching function with a range of rotary and push button mechanisms, sold separately
- Oval 84mm fixing points - making it easier to straighten-up products at the last minute
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001465690 | 133.0mmW x 264.0mmH x 30.0mmD | 96.9 | |
Inner Carton | 10 | 9321001466949 | 174.0mmW x 124.0mmH x 163.0mmD | 1.07 | |
Outer Carton | 120 | 9321001468189 | 272.0mmW x 515.0mmH x 387.0mmD | 14.03 |
Documentation
Brochures | |
Declaration of Conformity |