EVM400A2WE
Description
The HPM VIVO™ 2 Wire Push Button Switch Mechanism is a replacement mechanism that allows you to customise the functions of your switch plate to suit your requirements. It is ideal for those looking for a technology-friendly light switch. With soft touch electronic push button and on-board programming, this mechanism allows you to choose if LED indicator is red or blue, as well as whether or not the LED is off or dimmed when lighting is not activated. Installation is simple and straightforward.
- Soft touch electronic switch
- 2 wire
- On-board programming allows LED indicator to be red or blue
- On-board programming allows you to choose if LED is off or dimmed when light is not activated
- Compatible with HPM VIVO Blank plates or as a replacement mechanism for grid plates (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001469148 | 101.0mmW x 188.0mmH x 10.0mmD | 45.0 | |
Inner Carton | 6 | 9321001469209 | 200.0mmW x 130.0mmH x 77.0mmD | 0.37 | |
Outer Carton | 72 | 9321001469261 | 250.0mmW x 330.0mmH x 240.0mmD | 5.64 |
Documentation
Brochures | |
Declaration of Conformity |