e-catalogue 2024

EV770/6GR

HPM VIVO 10A Vertical Rocker Switch 6 Gang Dark Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001465577
Item Dimensions 86.0mmW x 120.0mmH x 10.0mmD

Description

The HPM VIVO™ 10Amp Vertical Rocker Switch Plate is a sleek and functional switch plate that is most commonly used for controlling lighting in your home. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste. With its simple installation and easy-to-use design, this switch plate is perfect for anyone looking for an attractive and functional way to control their lighting.

  • 6 Gang
  • 10AX 2 way single Pole Double Throw
  • Sleek & Square design
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Customise the switching function with a range of rotary and push button mechanisms, sold separately
  • Oval 84mm fixing points - making it easier to straighten-up products at the last minute
  • Cut-out size: 56 x 96mm
  • Plate dimensions: 119 x 85 mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465577 133.0mmW x 264.0mmH x 30.0mmD 147.3
Inner Carton 5 9321001466826 174.0mmW x 124.0mmH x 163.0mmD 0.84
Outer Carton 60 9321001468066 272.0mmW x 515.0mmH x 387.0mmD 11.24

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.