LWL023KWE
Description
The multi-talented Kyra represents the ultimate in lighting versatility. Fitted with an adjustable head, Kyra effortlessly oscillates from an uplight to a downlight, or even both. Ideal for highlighting entrances or pillars.
- Up and down light beam
- Warm light (3000K)
- Wide beam angle up to 120 degrees
- Full anonised aluminium construction
- Resistant to harsh conditions
- IP54 Weatherproof
- Low profile
- 7.5 Watts - low energy consumption
- LED Lifespan up to 20 years
- 6-year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 90.0mmW x 133.0mmH x 80.0mmD | 770.0 | 792.0 | |
Outer Carton | 24 | 9321001464921 | 380.0mmW x 260.0mmH x 280.0mmD | 18.48 | 19.08 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |