e-catalogue 2024

EV770/2RJ5EWE

HPM VIVO Cat5e RJ45 Outlet Plate White 2 Gang

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 118.0mmW x 85.0mmH x 10.0mmD

Description

HPM VIVO Cat5e RJ45 outlet is used to connect your data and telephone devices. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.

  • 2 Gang data/phone RJ45 cat5e port
  • Mounting centres 84mm
  • Plate size: 73 x 117mm
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465829 133.0mmW x 264.0mmH x 10.0mmD 65.0
Inner Carton 10 9321001467076 174.0mmW x 124.0mmH x 163.0mmD 0.75
Outer Carton 120 9321001468318 272.0mmW x 515.0mmH x 387.0mmD 10.2

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.