CDXLV777PLMS
Description
HPM Excel coverplate vertical double powerpoint. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.
- Double Powerpoint replacement coverplate
- Colour: Matt Silver
- Plate Size: 73mm x 117mm
- Vertical
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001394020 | 21.0 | 23.0 | |
Inner Carton | 10 | 9321001394754 | 200mmW x 130mmH x 77mmD | ||
Outer Carton | 120 | 9321001395546 | |||
Pallet | 3200 |
Documentation
Data Sheets & Others |