CDXLV777BLBL
Description
The HPM Excel Double Powerpoint features a two power points, a plate size of 73mm by 117mm with mounting centers of 84mm and finished in matt black.
- Double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt Black
- Vertical
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001386056 | 174mmW x 163mmH x 10mmD | 70.0 | 110.0 |
Inner Carton | 10 | 9321001386063 | 200mmW x 130mmH x 77mmD | ||
Outer Carton | 200 | 9321001386070 |
Documentation
Declaration of Conformity |