e-catalogue 2024

CDXL770/3BLBL

Excel - Vertical rocker switch - Single Pole Double Throw (SPDT) - 3 gang 2 way 10A 240V a.c. black

Saleable Location AUS/NZL
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

HPM Excel coverplate 3 Gang to suit Excel switches. Made with a durable material, and granted by a classic design that suit all kind of interiors. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on coverplates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the coverplate off and paint right up to the edges.

  • 3 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt Black
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001385936 174.0mmW x 163.0mmH x 124.0mmD
Inner Carton 10 9321001385943 200.0mmW x 130.0mmH x 77.0mmD
Outer Carton 200 9321001385950

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.