e-catalogue 2024

Description

This HPM permanent connection unit consists of a switch and cable entry outlet. It enables direct connection of an appliance to be permanently wired inside the wall plate and switched ON/OFF via the rocker switch provided.

  • 1 Gang Permanent Connection Unit
  • Colour: White
  • Mounting Centres 84mm
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9415733000592 68.0 70.0
Inner Carton 10 9415733007072 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 100 9415733003333

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.