DMCB16
Description
This HPM circuit breaker safely cuts off power immediately if the circuit becomes overloaded (too many electrical appliances being used), or short circuited (a faulty appliance). Plug in circuit breakers are more reliable and have a faster response time then standard rewireable fuses. Once installed, they do not require any tools to be reset, simply switch back on once the fault has been fixed.
- Plug-in mini circuit breaker
- Suitable for 16A lighting and power circuits
- Immediately cut off power in the case of short circuit and overload
- Over current and short circuit protection
- Breaking capacity: 3kA
- Easy 4 step replacement - Switch main power OFF; Remove existing reqireable fuse plug; Plug in the HPM Cirbuit Breaker; Turn on the mains and the circuit breaker
- Refer to existing fuses for the current rating required
- Magnetic threshold setting 5 to 10x In
- Voltage 230-240V a.c. 50Hz
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9415733001230 | 100.0mmW x 185.0mmH x 17.0mmD | 65.0 | |
Inner Carton | 5 | 9321001463467 | |||
Outer Carton | 40 | 9321001463528 | 380.0mmW x 175.0mmH x 105.0mmD | 3.0 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |