e-catalogue 2024

CDXLV777XWEWE

Excel - Vertical Double powerpoint - 2 gang 10A 240V a.c. with extra switch white

Saleable Location AUS/NZL
Base Unit Contents 1

Description

The HPM Excel Double Powerpoint features a two power points, an Extra Switch which can be used for a light, a plate size of 73mm by 117mm with mounting centres of 84mm and finished in matt white.

  • Double powerpoint with Extra Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt White
  • Vertical
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9310539016405
Inner Carton 10 9321001370895 163mmW x 174mmH x 124mmD
Outer Carton 100 9321001370901

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.