e-catalogue 2024

Description

HPM Excel vertical coverplate to suit Excel single powerpoint. Classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.

  • Coverplate for Excel single powerpoint
  • Plate Size: 73mm x 117mm
  • Colour: Matt Silver
  • Vertical
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001394044 14.0 17.0
Inner Carton 10 9321001394778 200mmW x 130mmH x 77mmD
Outer Carton 120 9321001395560
Pallet 3200

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.