e-catalogue 2024

CDLN770/3PLGL

Linea - Coverplate 3 gang gunmetal

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001394334
Item Dimensions 82.0mmW x 127.0mmH x 4.0mmD

Description

Discover HPM's Linea low profile range of switches and powerpoints, designed with fine lines for a shadowless appearance. With a 4mm profile and premium high gloss surface finish, the Linea range captures the essence of surface beauty. Linea switches and Powerpoint are available in a series of colours and finishes. You can change the coverplates to revitalise your interior style.

  • Coverplate for Linea grid
  • 3 Gang
  • Plate Size: 82mm x 127mm
  • Linea range
  • Colour: Gun Metal
  • Slim 4mm profile
  • Elegant exchangeable coverplates
  • Gun Metal finish
  • Interchangeable for interior updates
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001394334 102.0mmW x 212.0mmH x 4.0mmD 28.0
Inner Carton 5 9321001395096 200.0mmW x 130.0mmH x 77.0mmD
Outer Carton 60 9321001395881

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.