e-catalogue 2024

CDXL1036WE

Excel - Switch 1 gang 2 way 35A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001416241
Item Dimensions 72.0mmW x 112.0mmH x 14.0mmD

Description

  • 40 Amp, 240v a.c. single pole switch
  • Colour: White
  • Mounting Centres 84mm
  • Must be installed by a licensed electrician
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 92.0 95.0
Inner Carton 10 9321001416258 163.0mmW x 174.0mmH x 124.0mmD 0.96 1.042
Outer Carton 120 9321001416265

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.