CDAL770/12HWSWE
Description
HPM Intermadiate size (44x95mm), light switch 1 gang , horizontal mount and rated 10amp. Great for residential or commercial lighting applications.
- 1 Gang Intermediate size Switch
- 15A 240V a.c.
- Plate Size: 44mm x 95mm
- Mounting Centres 79mm
- Colour: White
- Mech engraved 'HWS' for easy idenfication
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001416272 | 164.0mmW x 127.0mmH x 80.0mmD | 98.0 | 105.0 |
Inner Carton | 10 | 9321001416289 | 130.0mmW x 77.0mmH x 200.0mmD | 0.98 | 1.05 |
Outer Carton | 120 | 9321001416296 |
Documentation
Declaration of Conformity |