e-catalogue 2024

R2810CLRCD

HPM 10A 3 Core 1.5mm² Extra Heavy Duty Camping Extension Lead with RCD Switch 10m

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001450573
Item Dimensions 9.1mmW x 10000.0mmH x 9.1mmD

Description

The HPM 10m RCD Camping Extension Lead is a must-have for any camping trip. It features an IP66 RCD safety switch that constantly monitors the balance of the current flow in both active and neutral wires of the device and downstream lead, ensuring your safety while you're enjoying the great outdoors. The 16A industrial type plug and 10A socket make it suitable for many powered camping sites, while the 10m extra heavy-duty extension lead ensures you have plenty of power where you need it most.

  • Inline IP66 RCD Safety Switch constantly monitors the balance of the current flow in both active and neutral wires of the device and down stream lead.
  • If an imbalance occurs, as it would if the appliance became faulty and current leaked to earth (possibly through the body of the user)
  • The loss of current to earth can be as small as 30 milliamps (thirty thousandths of an amp) for the RCD Safety Switch to respond.
  • The RCD Safety Switch would detect this imbalance and cut off the power within 40ms (fourty thousandths of a second)
  • The time that a person is exposed to an electric shock is a crucial factor in determining the severity of the accident.
  • Features a 16A industrial type plug and 10A socket with shroud
  • 10 metres
  • 3 core 1.5mm² flexible extra heavy-duty
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 330.0mmW x 330.0mmH x 60.0mmD 2050.0 2200.0
Inner Carton 3 9321001450580 342.0mmW x 338.0mmH x 188.0mmD 6.2 6.8
Outer Carton 6 9321001450597 698.0mmW x 351.0mmH x 204.0mmD 12.3 14.2

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.