e-catalogue 2024

032552

LCS² - Legrand cabling system - Fibre cable - OM 4 - 900 um tight buffer - indoor/outdoor - 12 fibres - 1000 m

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060325527
Video youtube

Description

This fibre is a graded-index multimode fibre optimised for 10 Gb/s transmission speeds. It has a 50 µm core diameter and a 125 µm cladding diameter. The fibre is designed for use at 850, but can also be used at 1 300 nm. The fibre is compliant with all relevant network standards. This fibre is Easy Strip.

  • Legrand cabling system LCS² fibre optic - FTTO - Full IP
  • This fibre is a graded-index multimode fibre optimised for 10 Gb/s transmission speeds. It has a 50 ?m core diameter and a 125 ?m cladding diameter. The fibre is designed for use at 850, but can also be used at 1 300 nm.
  • The fibre is compliant with all relevant network standards. This fibre is Easy Strip.
  • As backbone in LAN’s
  • For premises wiring
  • Indoor and outdoor in ducts
  • Standards IEC 60794-2 IEC 60794-2-20 ISO 11801 2nd edition
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060325527
Inner Carton 2000
Outer Carton 2000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.