e-catalogue 2024

032628

LCS² - Legrand cabling system category 6A, 6 and 5e - Unlocking tool for access control units

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060326289

Description

Legrand optic fibre patchcords are suitable for low loss telecom, datacom, data centre and some critical applications. The patchcords provide flexible interconnection to active equipment, passive optical devices and cross-connects. The patchcords are terminated with ultra physical contact and angled physical contact (singlemode), zirconia ferrule connectors which are manufactured with precision factory mounting and polishing techniques which helps assure high transmission quality

  • Legrand cabling system LCS² fibre optic - Patch cords
  • Fitted with 2 connectors with ceramic ferrule at either end
  • Packed and tested individually (report supplied)
  • Zipcord LSZH sleeve
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060326289
Inner Carton 3
Outer Carton 90

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.