e-catalogue 2024

032665

LCS² - Legrand cabling system category 6A - Fibre cable - OM 4 - 900 um tight buffer - indoor/outdoor - 6 fibres - 500 m

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060326654

Description

This fibre is a graded-index multimode fibre optimised for 10 Gb/s transmission speeds. It has a 50 µm core diameter and a 125 µm cladding diameter. The fibre is designed for use at 850, but can also be used at 1 300 nm. The fibre is compliant with all relevant network standards. This fibre is Easy Strip

  • Legrand cabling system LCS² fibre optic - fibre cables
  • LSZH sheath (except Cat.Nos 0 325 13/15)
  • Fibre colour code: FOTAG
  • Standard: EN 50173-2, ISO IEC 11801
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060326654
Inner Carton 500
Outer Carton 500

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.