032667
Description
This fibre is a graded-index multimode fibre optimised for 10 Gb/s transmission speeds. It has a 50 µm core diameter and a 125 µm cladding diameter. The fibre is designed for use at 850, but can also be used at 1 300 nm. The fibre is compliant with all relevant network standards. This fibre is Easy Strip
- Legrand cabling system LCS² fibre optic - fibre cables
- LSZH sheath (except Cat.Nos 0 325 13/15)
- Fibre colour code: FOTAG
- Standard: EN 50173-2, ISO IEC 11801
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060326678 |
Inner Carton | 1000 | |
Outer Carton | 1000 |
Documentation
Data Sheets & Others | |
Brochures |