e-catalogue 2024

033530

LCS² Fibre Optic Fibre Cable Assembled Panel - 4 RJ45 units - 4-5/7-8 Contacts for Analogue Telephone

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060335304
Item Dimensions 482.6mmW x 43.8mmH x 80.8mmD

Description

The panels and modules ensure that RJ 45 sockets are available for phone lines.They allow two types of connections: Digital telephone contacts 3-6 / 4-5, Analogue telephone contacts 4-5 / 7-8, The panel is equipped with four 12-port modules. The panel is supplied with: 4 captive screws, 4 universal cage nuts, 1 label holder, 6 blank labels. Cable support included in panel. Each module houses 12 RJ45 connectors. It is supplied with a set of labels.

  • Legrand cabling system LCS² category 6A, 6 and 5e - telephone panels, units and cables
  • They allow two types of connections:
  • - Digital telephone contacts 3-6 / 4-5
  • - Analogue telephone contacts 4-5 / 7-8
  • The panel is equipped with four 12-port modules.
  • The panel is supplied with:
  • - 4 captive screws
  • - 4 universal cage nuts
  • - 1 label holder
  • - 6 blank labels
  • - Cable support included in panel
  • - Cable support included in panel
  • It is supplied with a set of labels.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 3245060335304
Inner Carton 1 114.0mmW x 81.0mmH x 507.0mmD
Outer Carton 3 398.0mmW x 140.0mmH x 598.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.