033532
Description
The panels and modules ensure that RJ 45 sockets are available for phone lines.They allow two types of connections: Digital telephone contacts 3-6 / 4-5, Analogue telephone contacts 4-5 / 7-8, The panel is equipped with four 12-port modules. The panel is supplied with: 4 captive screws, 4 universal cage nuts, 1 label holder, 6 blank labels. Cable support included in panel. Each module houses 12 RJ45 connectors. It is supplied with a set of labels.
- Legrand cabling system LCS² category 6A, 6 and 5e - telephone panels, units and cables
- The panels and modules ensure that RJ 45 sockets are available for phone lines.
- They allow two types of connections:
- - Digital telephone contacts 3-6 / 4-5
- - Analogue telephone contacts 4-5 / 7-8
- The panel is equipped with four 12-port modules.
- Panel: galvanized sheet steel DC01
- Module: RAL 9005 polycarbonate
- Max. number of connections and disconnections: 5 without refreshing the cable
- Endurance: 2500 movements (plug insertion/withdrawal)
- IK03
- Operating temperature: -40°C to +70°C
- Humid heat cycle 21 days
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060335328 |
Inner Carton | 2 | |
Outer Carton | 40 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |