033534
Description
Block of 6 F connectors for video circuits
- Legrand cabling system LCS² category 6A, 6 and 5e - telephone panels, units and cables
- The panels and modules ensure that RJ 45 sockets are available for phone lines.
- They allow two types of connections:
- - Digital telephone contacts 3-6 / 4-5
- - Analogue telephone contacts 4-5 / 7-8
- The panel is equipped with four 12-port modules.
- Panel: galvanized sheet steel DC01
- Module: RAL 9005 polycarbonate
- Max. number of connections and disconnections: 5 without refreshing the cable
- Endurance: 2500 movements (plug insertion/withdrawal)
- IK03
- Operating temperature: -40°C to +70°C
- Humid heat cycle 21 days
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 3245060335342 | |
Inner Carton | 1 | 72.0mmW x 77.0mmH x 125.0mmD | |
Outer Carton | 10 | 3414971538412 | 200.0mmW x 197.0mmH x 296.0mmD |
Documentation
Data Sheets & Others | |
Brochures |