e-catalogue 2024

033540

LCS² 19 High Density Fibre Optic Drawer - Self-assembly Zone Distribution Box - for RJ45 Connector Blocks

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060335403
Item Dimensions 352.0mmW x 49.8mmH x 137.0mmD

Description

It allows the distribution of low voltage current in a zone equipped with 1 to 12 sockets and is connected to the patch panel or cabinet by a maximum of 6 or 12 links. The self-assembly zone distribution box can be installed in technical flooring or technical ceilings and can house all LCS2 fibre optic modules. It can accept up to 6 fibre connections with pigtail housing.

  • Legrand cabling system LCS² fibre optic - area distribution boxes
  • Cables attached to support using Colring ties
  • Materials:
  • polycarbonate lid (PC)
  • polypropylene base (PP) and metal component
  • Colour RAL 7035
  • RoHS compatible
  • Protection rating: IP21
  • Protection against mechanical impacts: IK07
  • Resistance of modules connected to box: 100 N
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 3245060335403
Inner Carton 1 175.0mmW x 61.0mmH x 374.0mmD
Outer Carton 10 300.0mmW x 386.0mmH x 405.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.