033585
Description
Universal mounting on any cabinet or enclosure. Panels ensure automatic earthing of each connector. The patch panels are 19’’ format - 1U. They are equipped with: 4 units of 6 quick-fixing RJ 45 Cat. 6A connectors (no tools required), with 568 A/B marking. Soluclip accessory for automatic fixing (without screws) to the uprights in cabinets and enclosures. Rear cable guide to hold cables during maintenance. Does not require a cable management panel. Supplied with colour labels numbered 1 to 24.
- Legrand cabling system LCS² category 6A - patch panels, blocks of connectors
- Universal mounting on any cabinet or enclosure.
- Panels ensure automatic earthing of each connector.
- The patch panels are 19’’ format - 1U.
- Does not require a cable management panel.
- Supplied with colour labels numbered 1 to 24.
- Panel: DC01 galvanised sheet steel
- The STP connectors have a steel ring for 360° earthing.
- Tests are carried out with 2 simultaneous POE+ circuits for a minimum total power of 50W.
- Maximum number of connections and disconnections: 5 without replacing the wire
- Endurance: 2500 operations (plug-in/pull-out)
- IK03
- Operating temperature: - 40°C to + 70°C
- Damp heat: 21 day cycle
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060335854 |
Inner Carton | 1 | |
Outer Carton | 6 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |