033576
Description
The patch panel is 19” and equipped with 4 units (24 x Cat. 6A RJ 45 sockets). Cat. 6A units and panels are suitable for medium and large installations. The panel is supplied with: 4 captive screws, 4 universal cage nuts. 1 label holder, 6 sets of coloured labels, numbered from 1 to 24 (white, grey, red, blue, green, yellow). It is supplied with a set of non-numbered coloured labels. The panels offer automatic earthing of each connector with Legrand enclosures.
- The patch panel is 19” and equipped with 4 units (24 x Cat. 6A RJ 45 sockets).
- Cat. 6A units and panels are suitable for medium and large installations.
- The unit is equipped with six Cat. 6A RJ 45 connectors.
- It is supplied with a set of non-numbered coloured labels.
- Block: RAL 9005 polycarbonate
- STP connectors are fitted with a steel ring enabling a 360° Earth connection.
- Tests are carried out with 2 simultaneous PoE+ circuits for a minimum total power of 50 W.
- Max. number of connections and disconnections: 5 without refreshing the wiring.
- Endurance: 2500 movements (plug insertion/withdrawal).
- IK03
- Operating temperature: - 40° C to + 70° C
- Humid heat cycle 21 days
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 3245060335762 | |
Inner Carton | 2 | 116.0mmW x 65.0mmH x 155.0mmD | |
Outer Carton | 24 | 240.0mmW x 170.0mmH x 410.0mmD |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |