033579
Description
The panels ensure that RJ 45 sockets are available for phone lines (cat 3). They allow one type of connections: Digital telephone contacts 3-6 / 4-5. The panel is supplied with : 4 universal cage nuts. Weight (g) : 1 190 g. The connectors are installed from the back side with the specific tools
- Legrand cabling system LCS² category 6A, 6 and 5e - telephone panels, units and cables
- The panels ensure that RJ 45 sockets are available for phone lines (cat 3)
- They allow one type of connections:
- - Digital telephone contacts 3-6 / 4-5
- The panel is supplied with :
- - 4 universal cage nuts
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060335793 |
Outer Carton | 9 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |