e-catalogue 2024

033584

LCS² - Legrand cabling system fibre optic - area distribution box - Patch panel - UTP - category 6A - 24 x RJ45 connector

Saleable Location NZL
Base Unit Contents 1
Base Unit Barcode 3245060335847

Description

The patch panel is 19” and equipped with 4 units (24 x Cat. 6A RJ 45 sockets). Cat. 6A units and panels are suitable for medium and large installations. The panel is supplied with: 4 captive screws, 4 universal cage nuts. 1 label holder, 6 sets of coloured labels, numbered from 1 to 24 (white, grey, red, blue, green, yellow). It is supplied with a set of non-numbered coloured labels. The panels offer automatic earthing of each connector with Legrand enclosures.

  • The patch panel is 19” and equipped with 4 units (24 x Cat. 6A RJ 45 sockets).
  • Cat. 6A units and panels are suitable for medium and large installations.
  • The unit is equipped with six Cat. 6A RJ 45 connectors.
  • It is supplied with a set of non-numbered coloured labels.
  • Block: RAL 9005 polycarbonate
  • STP connectors are fitted with a steel ring enabling a 360° Earth connection.
  • Tests are carried out with 2 simultaneous PoE+ circuits for a minimum total power of 50 W.
  • Max. number of connections and disconnections: 5 without refreshing the wiring.
  • Endurance: 2500 movements (plug insertion/withdrawal).
  • IK03
  • Operating temperature: - 40° C to + 70° C
  • Humid heat cycle 21 days
  • No need to attach using cable collars: cables are retained in the guides.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060335847
Inner Carton 1
Outer Carton 3

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.