046318
Description
- Legrand cabling system LCS² enclosures - LCS² 19 cabling freestanding cabinets
- IP 20 - IK 08 baying cabinets with single or double curved front door made of screen-printed safety glass. Side and rear removable panels
- Panels with automatic equipotential connection. Lock with 2433 A key for locking of the 4 sides. Top and bottom cable entries (19 cut-out format) receive 19 plates with brushes, fans, etc
- Equipped with 4 x 19 uprights with U marking and depth adjusting aid
- Cabinets can be dismantled completely where access is difficult.
- Levelling feet adjustable from the inside.
- Loading capacity: 420 Kg.
- Charcoal grey RAL 7016
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060463182 |
Inner Carton | 1 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |