046522
Description
- Height 1U
- With cable rings plastic cable guide with controlled radius for optimum cord protection (compliance with the bending radius)
- Horizontal and front to back feedthrough passage
- Rings usable cross-section : 1890mm²
- Black RAL 9005
- Zamak quick fixing : quick installation without screws
- Plastic cable management rings radiating out (to protect cords and maintain the bending radius)
- Excellent resistance to unclipping under the weight of cables and cords
- 482(W)x90(D)mm
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060465223 | 115.0mmW x 80.0mmH x 505.0mmD | 466.45 | 491.0 |
Outer Carton | 10 | 253.0mmW x 438.0mmH x 535.0mmD | 5.25 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |