051882
Description
This patchcord RJ45/RJ45 provides the network link between appliances, sockets or both. The category 6A enables data transmission up to 10 Gbit/s.
- Category 6A U/UTP : for up to 10 Gigabits per second data rate, unshielded cable
- RJ45 male plug at each end
- Yellow outer sheath
- Snagless cord with a strain relief boot to protect the connectors lock from being snapped off easily
- Compatible with PoE remote power supply up to 90W (IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt) when installed according to standards ISO/IEC 14763-2-2019 and/or EN 50174-2:2018
- Compliant with ANSI/TIA 568-C.2, EN 50173, ISO/IEC 60603-7, ISO/IEC 11801 standards
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060518820 | 220.0mmW x 15.0mmH x 250.0mmD | 53.2 | 56.0 |
Inner Carton | 1 | ||||
Outer Carton | 10 | 237.0mmW x 215.0mmH x 262.0mmD | 1.55 |
Documentation
Data Sheets & Others | |
Brochures |