e-catalogue 2024
Saleable Location |
AUS/NZL |
Base Unit Contents |
1 |
Base Unit Barcode |
3245066327037 |
- Category 5e RJ45 socket.
- Enables high speed data transmission (Gigabit Ethernet).
- Contacts: gold/nickel, minimum thickness of gold > 1,27 ?m
- Metal parts: bronze
- Polycarbonate
- Max. number of connections and disconnections: 5 without refreshing the wiring.
- Endurance: 750 movements (plug insertion/withdrawal)
- Operating temperature: - 40° C to + 70° C
- Humid heat cycle 21 days
- 1 Year Warranty
|
Contents |
Barcode |
Base Unit |
1 |
3245066327037 |
Inner Carton |
30 |
|
Outer Carton |
300 |
|
Data Sheets & Others |
|
Brochures |
|